Permissible speed
The speed ratings in the product table indicate:
- the reference speed, which enables a quick assessment of the speed capabilities from a thermal frame of reference
-
the limiting speed, which is a mechanical limit that should not be exceeded unless the bearing design and the application are adapted for higher speeds
For additional information, refer to Operating temperature and speed.