Loads

Minimum load

For additional
information
→ Requisite minimum load
Frm = 0,02 C

Perform calculations
Equivalent dynamic bearing load

For additional
information
→ Equivalent dynamic bearing load, P
P = Fr
Equivalent static bearing load

For additional
information
→ Equivalent static load
P0 = Fr

Symbols

Cbasic dynamic load rating [kN] (→ product table)
Frradial load [kN]
Frm  minimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo