Bearing data
Dimension
standards | Boundary dimensions: ISO 3031 (where standardized)
Bearings in the AXW series are not standardized. |
Tolerances
For additional information →Tolerances | Tolerances, tolerance classes, standards (table 1)
Values for tolerance classes (table 2) Variation of gauge lot diameter of the rollers: ISO 3096, Grade 2 |
Permissible misalignment
| Cannot tolerate any misalignment.
|