Matched single row tapered roller bearings arranged in tandem
- SKF Explorer
- ► Popular item
Principal dimensions | Basic load ratings | Fatigue load limit | Speed ratings | Designation | |||||
---|---|---|---|---|---|---|---|---|---|
dynamic | static | Reference speed | Limiting speed | ||||||
d | D | T | C | C0 | Pu | ||||
mm | kN | kN | r/min | ||||||
60
|
125
|
80
|
325
|
405
|
49
|
3000
|
5300
|
|
T7FC 060T80/DTC15
|
50
|
105
|
69
|
229
|
275
|
31.5
|
3600
|
6300
|
|
T7FC 050T69/DTC10
|
55
|
115
|
73
|
266
|
325
|
39
|
3400
|
5600
|
|
T7FC 055T73/DTC10
|
80
|
160
|
98
|
480
|
630
|
71
|
2400
|
4000
|
|
T7FC 080T98/DTC20
|
45
|
95
|
62
|
189
|
224
|
25.5
|
4000
|
7000
|
|
T7FC 045T62/DTC10
|
65
|
130
|
80
|
332
|
430
|
51
|
3000
|
5000
|
|
T7FC 065T80/DTC15
|
- In addition to the information provided on this page, consider what is provided under Matched tapered roller bearings.
- For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
- For general information on rolling bearings, refer to General bearing knowledge.