Matched single row tapered roller bearings arranged face-to-face

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width:
    Exact :
     ≤ T ≤ 
    T =
    SKF Explorer
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designation
   dynamicstatic Reference speedLimiting speed  
dDTCC0Pu    
mmkNkNr/min  
          
60
130
67
303
335
40.5
3000
5300
 
31312/DF
240
440
254
3289
6700
540
800
1300
 
32248/DF
100
215
155
1057
1560
166
1900
3200
 
32320/DF
75
115
62
286
455
52
3600
5300
 
33015/DF
55
100
53.5
222
260
30
4300
6700
 
32211/DF
300
540
280
5032
9500
735
630
1100
 
32260/DF
180
320
114
1079
1630
160
1200
2000
 
30236/DF
35
80
45.5
152
150
16.6
6000
9000
 
30307/DF
65
120
49.5
242
270
32.5
3600
5600
 
30213/DF
55
90
46
170
232
26
4500
7000
 
32011 X/DF
150
270
98
781
1120
114
1400
2400
 
30230/DF
120
215
87
716
915
98
2000
3000
 
30224/DF
80
140
70.5
391
490
57
3000
4500
 
32216/DF
35
72
56
178
212
23.6
6300
9500
 
33207/DF
50
80
40
129
176
19.3
5300
8000
 
32010 X/DF
50
90
64
243
320
36.5
4800
7000
 
33210/DF
65
100
46
176
255
28
4000
6000
 
32013 X/DF
75
125
74
370
530
60
3400
5000
 
33115/DF
50
90
43.5
160
183
20.8
4800
7500
 
30210/DF
50
110
58.5
224
240
28.5
3600
6000
 
31310/DF
130
180
64
420
735
76.5
2200
3200
 
32926/DF
60
110
76
354
475
53
3800
6000
 
33212/DF
260
480
274
4013
7350
600
750
1200
 
32252/DF
65
120
65.5
320
390
45.5
3600
5600
 
32213/DF
150
320
144
1507
2120
208
1300
2000
 
30330/DF
220
400
144
1816
2800
255
950
1600
 
30244/DF
35
72
48.5
139
156
17
6300
9500
 
32207/DF
190
340
120
1308
2000
190
1100
1800
 
30238/DF
70
110
50
214
305
34.5
3800
5600
 
32014 X/DF
85
130
72
382
620
69.5
3200
4800
 
33017/DF
85
180
89
510
570
64
2200
3800
 
31317/DF
60
130
97
483
585
68
3200
5300
 
32312/DF
80
130
74
379
560
62
3200
4800
 
33116/DF
55
100
45.5
190
212
24
4500
6700
 
30211/DF
120
260
119
1031
1400
146
1600
2600
 
30324/DF
45
100
54.5
227
240
28.5
4500
7000
 
30309/DF
340
460
152
1995
4800
390
700
1200
 
32968/DF
45
100
54.5
194
204
24.5
4000
6700
 
31309/DF
110
170
76
494
780
80
2400
3600
 
32022 X/DFC200
90
160
85
529
680
76.5
2600
4000
 
32218/DF
35
62
36
89.7
108
11.6
7000
10000
 
32007 X/DF
100
150
64
359
560
62
2600
4000
 
32020 X/DF
55
90
54
191
270
30.5
4500
7000
 
33011/DF
75
130
82
436
600
68
3200
4800
 
33215/DF
50
90
49.5
173
200
22.8
4800
7500
 
32210/DF
70
110
62
273
400
45.5
3800
5600
 
33014/DF
240
320
102
1069
2160
193
1200
1700
 
32948/DF
105
190
106
760
1020
110
2200
3400
 
32221/DF
40
80
39.5
130
137
15.3
5600
8500
 
30208/DF
140
190
64
432
780
80
2000
3000
 
32928/DF
320
480
200
2852
6200
500
700
1100
 
32064 X/DF
120
260
181
1466
2240
220
1600
2600
 
32324/DF
360
480
152
2043
5100
405
670
1100
 
32972/DF
75
130
66.5
337
425
49
3200
5000
 
32215/DF
85
130
58
293
450
51
3200
4800
 
32017 X/DF
45
85
49.5
169
196
22
5300
8000
 
32209/DF
90
190
135
835
1220
132
2200
3600
 
32318/DF
85
150
61
370
440
51
3000
4300
 
30217/DF
95
145
78
467
735
81.5
2800
4300
 
33019/DF
100
140
50
252
405
45
2800
4300
 
32920/DF
130
280
127.5
1165
1600
163
1400
2400
 
30326/DF
70
120
74
361
500
57
3600
5300
 
33114/DF
85
150
98
606
850
96.5
2800
4300
 
33217/DF
140
250
91.5
773
1140
116
1500
2600
 
30228/DF
60
130
67
357
390
47.5
3600
5300
 
30312/DF
65
140
72
348
380
47.5
2800
4800
 
31313/DF
35
80
45.5
129
134
15.6
5000
8500
 
31307/DF
40
75
52
167
208
22.8
6000
9000
 
33108/DF
110
180
112
781
1250
132
2200
3400
 
33122/DF
75
115
62
286
455
52
3600
5300
 
33015/DFC240
105
160
70
426
670
73.5
2600
3800
 
32021 X/DF
60
110
59.5
266
320
37.5
4000
6000
 
32212/DF
95
145
64
353
540
61
2800
4300
 
32019 X/DF
80
125
58
288
430
49
3200
5000
 
32016 X/DF
30
62
42.5
106
116
12.7
7500
11000
 
32206/DF
75
160
116
713
880
102
2600
4300
 
32315/DF
30
72
41.5
119
112
12.7
6700
10000
 
30306/DF
30
62
34.5
85.7
88
9.65
7500
11000
 
30206/DF
110
170
76
494
780
80
2400
3600
 
32022 X/DF
70
150
76
393
440
54
2600
4500
 
31314/DF
40
90
50.5
156
163
19
4500
7500
 
31308/DF
50
80
48
145
204
22.8
5300
8000
 
33010/DF
85
150
77
451
570
65.5
2800
4300
 
32217/DF
180
250
90
746
1460
137
1500
2200
 
32936/DF
55
120
63
302
325
39
3800
5600
 
30311/DF
105
190
78
571
710
80
2200
3400
 
30221/DF
80
140
92
527
750
83
3000
4500
 
33216/DF
110
240
169
1158
1660
173
1700
2800
 
32322/DF
320
440
152
1982
4650
390
750
1200
 
32964/DF
65
100
54
204
310
34.5
4000
6300
 
33013/DF
100
215
103
739
980
106
1900
3200
 
30320/DF
170
310
114
1126
1730
166
1200
2000
 
30234/DF
75
130
54.5
293
355
41.5
3400
5000
 
30215/DF
80
170
123
693
1000
112
2400
4000
 
32316/DF
55
120
63
256
275
33.5
3400
5600
 
31311/DF
60
95
46
173
245
27
4300
6700
 
32012 X/DF
160
290
104
971
1460
143
1300
2200
 
30232/DF
120
180
96
611
1080
112
2200
3400
 
33024/DF
90
140
64
356
540
62
3000
4300
 
32018 X/DF
130
230
87.5
774
980
102
1800
2800
 
30226/DF
70
125
66.5
334
415
49
3400
5300
 
32214/DF
200
360
128
1448
2240
212
1000
1700
 
30240/DF
45
75
40
123
160
17.6
5600
8500
 
32009 X/DF
300
460
200
2818
6000
490
750
1200
 
32060 X/DF
190
260
90
760
1530
143
1400
2200
 
32938/DF
280
500
274
2410
7800
620
700
1200
 
32256/DF
90
140
78
457
710
78
3000
4500
 
33018/DF
80
170
85
473
530
61
2400
4000
 
31316/DF
60
110
47.5
207
228
26.5
4000
6000
 
30212/DF
220
300
102
1030
2000
183
1200
1900
 
32944/DF

SKF logo