Cylindrical roller bearings, double row, super-precision
- In addition to the information provided on this page, consider what is provided under Cylindrical roller bearings
- For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Principles of bearing selection and application.