SKF Microlog analyzer AX series - CMXA 80

The SKF Microlog analyzer AX series takes route-based data collection to a new level. With its four-channel performance, flexibility to choose and add application modules and a wide screen providing fast and easy data display, the SKF Microlog AX is big news.

The AX series offers:
  • Simultaneous triaxial or four-channel vibration measurement capabilities
  • Fast real-time rate and display updates
  • Certified for use in hazardous areas
  • Vivid 6.4" VGA colour display for easy viewing in any light
  • Multi-language support - 15 language options

Advanced vibration monitoring technology - customizable to users' specific applications

Users can select from a range of application modules, creating a custom device that suits their individual requirements and allows users to perform advanced tasks such as:
  • Impact tests
  • Digital recording
  • Modal analysis
  • Multi-plane balancing
  • Run up Coast down

...all with the same device. The SKF Microlog AX ships with the full SKF Microlog suite of modules installed. To add additional functionality, units can be upgraded to more advanced models; simply purchase the module and enter the supplied license key.

SKF @ptitude Analyst compatible

The SKF Microlog analyzer AX is compatible with SKF @ptitude Analyst 7.x or later software. SKF @ptitude Analyst is a component of the SKF @ptitude Monitoring Suite, a comprehensive software suite that integrates data from a wide range of SKF portable and on-line data acquisition devices.

SKF Microlog accessories

Many SKF Microlog accessories are available to further enhance your condition monitoring programme. Check out the SKF Microlog Accessories Catalogue to view the various accessories that can complement your SKF Microlog.
SKF logo