EFFP

EFFP Electric Grease feeding pump
EFFP Electric Grease feeding pump
Electric Grease Feeding Pump for oil, fluid grease, and grease to fill centralized lubrication pumps or to manage simple lubrication tasks

Technical features:
  • Lubricant: greases based on mineral oil, environmentally friendly and synthetic oils and greases
  • For grease drum sizes from 16 to 25 kg
  • Operating temperature: –10 to +60 °C
  • Discharge pressure at the pump outlet: 250 bar
  • System voltage: 230 V AC/50 to 60 Hz
  • Motor power: 370 W
  • Protection class: IP54
  • Insulation class: F


Advantages:
  • Powerful even where only electrical power is available
  • Time- and effort-saving alternative to manual lubrication/filling
  • Easy-to-use, also in mobile applications


Applications:

  • Filling centralized lubrication pumps, e.g. in the fields of wind energy and vehicles
  • Use as a lubricating aid, e.g. in work- and production-shops

Related documents

SKF logo