Electrically operated piston pumps
SKF has a wide selection of electrically operated piston pumping units to suit the respective lubricant and type of centralized lubrication system. They are mainly used in systems with a large number of branches and whenever a large amount of lubricant is consumed.
-
AS
-
Compact Greaser ETPx
-
Electrical Barrel Pumping Unit
-
ECP
-
EDL1
-
EFFP
-
ETPC
-
FB
-
FF
-
FK
-
GSE
-
GSJB
-
JM
-
KFA
-
KFG
-
Minilube
-
Multilube
-
P 203
-
P 212
-
P 223/233
-
P 502
-
P 603
-
P 623
-
P 653S
-
CLU3 (PC)
-
CLU4 (PDYY / PDYC)
-
CLU5 (PDYS)
-
PE
-
PEP
-
PER
-
QLS 301 SSV
-
QLS 311
-
QLS 401 SSV
-
QLS 401 SSVD
-
QLS 421
-
RA
-
SP / PFE
-
ZPU 01/02
-
ZPU 08/14/24
Overview of electric pumps for different lubrication systems
-
Single-line lubrication systems
Product Lubricant Metering quantity cm³/min in³/min ECP oil
grease NLGI 000, 0012 0.73 P653S oil
grease NLGI 000, 00
grease NLGI 0, 1, 224,6 1.5 KFB oil
grease NLGI 000, 0050 3 KFB-M oil
grease NLGI 000, 0024,6 3 KFU oil
grease NLGI 000, 00140 8.5 MKU oil 100; 200; 500 6; 12; 31 MKF oil
grease NLGI 000, 00100; 200; 500 6; 12; 31 MFE oil
grease NLGI 000, 00250; 500 15; 31 P603S grease NLGI 0, 1, 2 12 0.7 Minilube grease NLGI 0, 1, 2 13 0.8 KFG grease NLGI 0, 1, 2 15 0.9 Multilube grease NLGI 0, 1, 2 16 0.976 FK grease NLGI 0, 1, 2 74 4.5 FlowMaster grease NLGI 0, 1, 2 103 6.3 -
Progressive lubrication systems
-
Dual-line lubrication systems