171-100-011

171-100-011
Flow monitor for SKF MonoFlex single-line centralized lubrication systems
Technical features:
- Lubricant: oil
- Operating viscosity: 20 - 750 mm²/s
-
Number of cycles: max. 2/min
- Flow rate: 0,2 - 1,5 cm³/stroke
- Electr. switching: changeover 250 V AC; 0,5 A
- Operating pressure: 4 to 30 bar
- Operating temperature: 5 to 80 °C
Related documents
- Product brochure: 1-1704-EN (512 KB)