Hub caps

For heavy duty commercial vehicles, the hub cap provides the final seal of the wheel bearing to the outside environment. SKF has a range of hub caps engineered to protect the components of the bearing over an extended life.
A variety of additional features such as an oil level window or pre-assembled bolts are designed to make life easier on assembly and in operation.
Features
Benefits
A variety of additional features such as an oil level window or pre-assembled bolts are designed to make life easier on assembly and in operation.
Features
- Embedded aluminium ring evenly distributes load
- Moulded pressure ridge improves sealability
- Proven centre-fill vented-plug design
-
Side fill plug incorporates O-ring for extra leak protection and magnet which traps metallic particles
- Plated and pre-assembled bolts included
- Oil level site window is fusion bonded to body
- Patented “umbrella” style valve seals keep out contamination
Benefits
- Robust and lightweight design
- Resistant against impact damage, weather, chemicals, UV radiation and ozone
- Superior protection from ricocheting rocks and flooded shipping docks
- Compatible with all common lubricants
- Extended service life of bearings and hub units
- Can be integrated with central tyre inflation systems