Track pin seals
Principal dimensions | Designation | |||
---|---|---|---|---|
Outside diameter spacer ring | Nominal housing bore diameter | Operating width | Diameter sealing lip | |
d1 max. | D | B1 | d2 max. | |
mm | ||||
63.6
|
83.49
|
11.13
|
74.22
|
63.6x82.5x15.0 TP
|
41.86
|
59.77
|
9.25
|
50.04
|
42.0x59.1x12.8 TP
|
52.6
|
70.79
|
10.8
|
61.34
|
52.7x70.5x14.2 TP
|
45.69
|
62.99
|
10.69
|
54.71
|
46.3x62.3x14.3 TPM
|
36.47
|
51.99
|
8.31
|
44.45
|
36.5x51.4x11.7 TP
|
63.14
|
83.74
|
15.49
|
73.66
|
63.2x83.1x19.3 TP
|
33.22
|
47.88
|
8.38
|
40.01
|
33.2x47.3x11.8 TP
|
58.19
|
75.54
|
10.67
|
67.03
|
58.1x75.0x14.7 TP
|
76.71
|
99.8
|
11.1
|
89.08
|
76.7x99.3x15.1 TP
|
61.09
|
82.55
|
11.1
|
70
|
61.1x82.0x16.0 TP
|
46.2
|
64.64
|
10.8
|
56.41
|
46.1x64.1x14.1 TP
|
67.21
|
87.25
|
11.13
|
77.14
|
67.1x86.7x15.4 TP
|
42.52
|
59.79
|
10.69
|
51.05
|
43.1x59.4x14.3 TPM
|
44.6
|
63.04
|
10.69
|
53.7
|
44.7x62.7x14.2 TP
|
54.99
|
72.75
|
10.8
|
64.19
|
54.9x72.4x14.8 TP
|
52.43
|
70.1
|
10.8
|
61.11
|
53.0x69.3x14.2 TPM
|
80.72
|
106.2
|
11.1
|
92.53
|
80.8x105.8x15.9 TP
|
50.29
|
67.59
|
10.8
|
58.42
|
50.3x67.0x14.7 TP
|
38.05
|
55.04
|
9.6
|
46.99
|
38.1x54.4x12.8 TP
|
58.9
|
77.65
|
11.1
|
67.59
|
58.8x77.1x15.2 TP
|
For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.