SKF sets new standard for hygienic design with ground-breaking Food Line ball bearing units

  • Histori

    2019 janar 30, 14:00 CET

    Innovative ball bearing units expand hygienic-design possibilities, while delivering improved reliability, reduced maintenance costs, and increased sustainability for food and beverage companies.

    Gothenburg, Sweden, 30 January 2019: With companies striving to perfect a proactive approach to food safety, SKF is launching the new Food Line ball bearing units – Blue Range, which extend a hygienic-design mentality to bearing unit components for food-processing equipment.

    Since 2012, the food and beverage industry has seen a significant increase in units recalled—a 92,7% spike in FDA recalls and an 83,4% uptick in recalled products by the USDA.1  Meanwhile, bacterial contamination and undeclared allergens together represent 75% of the top FDA food recall causes based on units.2  With recalls on the rise, it’s no wonder that proactive food safety has become the foremost concern for food and beverage executives. While the broader approach to addressing food safety is top of the priorities, understanding about contamination risks at the component level has been lacking—along with a solution to address it.

    “Companies have safety practices to protect their food product. These might include measures such as posted signs encouraging hand-washing or purchasing hygienically designed ‘food grade’ machines,” said Victoria van Camp, CTO & President, Innovation and Business Development, SKF. “The problem is, traditional relubrication, wash-downs, and dry cleaning of bearings can create hidden means by which contaminants thrive, such as airborne droplets, wastewater, or contaminated grease.”

    Watch the video about how bacteria can enter the bearings and spread as the result of a cleaning regime.

    “Eliminating these food-safety threats requires a different approach to hygienic design, and that’s what the Food Line ball bearings – Blue Range are designed to deliver – concludes Victoria.”

    SKF has specifically developed its Food Line ball bearing units from a clean sheet of paper, component by component, to improve hygiene, performance, and compliance with food safety regulations.

    Thanks to an innovative sealing system, high performing bearing grease, and complete seal-ability of the units where it’s needed, SKF Food Line ball bearings deliver outstanding performance benefits. Watch here what is behind the innovation.

    This means OEMs can innovate the performance and hygienic design of their food processing equipment through bearing units that last longer, are relubrication-free and highly cleanable.

    As a result, food and beverage processing companies can reduce unnecessary risks to food safety – Hygienic design of the bearing units reduces risk of bacteria build-up in hard-to-clean areas and minimizes the spread of bacteria during cleaning.

    Furthermore, they can lead to an increased production uptime – Because bearing units do not require relubrication, there is no need to stop equipment for lubrication activities and less time is required for cleaning excess bearing grease—reducing downtime and maximizing production opportunities.

    The Blue Range eliminates cost of relubrication and reduces bearing replacement frequency – With its relubrication-free capability and high-performance even in challenging food and beverage processing environments, companies can eliminate re-greasing material and labour costs, while reducing the frequency, thus cost of bearing replacements.

    And, it reduces environmental waste – With less hot water needed for cleaning, grease in waste water and components that can be 100% recycled and energy recovered, companies can foster a preventive- versus disposal-oriented environmental.

    For more information on how SKF’s Food Line ball bearing units – Blue Range can help companies improve hygienic-design thinking and reach food-safety, performance, cost or sustainability goals, visit here.

    Aktiebolaget SKF 

         (publ)

    Food Safety Tech Staff, “FDA Food Recalls Up Nearly 93% Since 2012,” Food Safety Tech, Feb 16, 2018.

    Stericycle, “Recall Index,” Q4 2017.

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31-337 6418; +46 705 77 64 18; sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Imazh

Shkarko kompletin e shtypit

Kompleti i shtypit (3.4 MB)

SKF- How mounted bearing units risk food safety.

SKF logo