Alemite offers new tank packages

Alemite offers new tank packages

2015 June 22, 09:00 CST

ST. LOUIS, MO

Alemite has introduced its new 1000 and 1300 Series Tank Packages designed for efficient and economical bulk fluid handling. Ideal for motor oils and hydraulic oils, these UL-listed tanks are available in single- or double-wall construction.

The 1000 Series Tank Package includes a rectangular, bench-top tank that provides useable work space and includes a sight gauge. The package comes complete with a 5:1 ratio Alemite RAM pump, heavy-duty reel with 50-foot delivery hose, filter/regulator and all necessary connection hoses and hardware. Available with either an electronic, mechanical or electronic pre-set meter, the 1000 Series Tank Package offers rigid or flexible extensions and automatic, non-drip nozzles or manual nozzles.

The 1300 Series Tank Package includes a horizontal or vertical rectangular tank with sight gauge. The package comes complete with a 5:1 ratio Alemite RAM pump, heavy-duty reel with 50-foot delivery hose, filter/regulator and all necessary connection hoses and hardware. Available with either an electronic, mechanical or electronic pre-set meter, the 1300 Series Tank Package offers rigid or flexible extensions and automatic, non-drip nozzles or manual nozzles.

For more information on Alemite’s 1000 and 1300 Series Tank Packages, contact Customer Service at 866-4-ALEMITE or visit our web site at www.alemite.com.

Please forward all reader service inquiries to:
feedback@alemite.com
4010 Goodfellow Blvd.
St. Louis, MO 63120
803-802-0001

Established in 1918, Alemite is a leading worldwide provider of lubrication and fluid handling systems and equipment. Products include oil mist systems, fluid management controls, pumps, reels, meters, fittings and grease guns. Alemite’s headquarters are located at 4010 Goodfellow Blvd., St. Louis, Mo.