Button Head Couplers


Product #ThreadTypePressureOther Features
420307/16"-27 NS-2(f)Standard Pull-On10,000 psi (690 bar)-
42030-A1/8" NPTF(f)Standard Pull-On10,000 psi (690 bar)7/16 - 27 x 1/8” NPT(f) Threaded
adapter (305859); Gasket (50679)
42031-A
304300
7/16"-27 NS-2(f)
Giant Pull-On15,000 psi (1030 bar)-
304300-A1/8" NPTF(f)7/16 - 27 x 1/8” NPT(f) Threaded adapter (305859)
3197021/4" PTF SAE Short(f)-
3043017/16"-27 NS-2(f)Giant Push-On-

Coupler Kits

Product #Description
398727
Standard Button Head Coupler Kit
398726
Giant Button Head Coupler Kit