Hydraulic Couplers

Alemite Hydraulic Couplers provide quick, positive and leakproof connection with hydraulic fittings.


All models
come with a 1/8" NPTF (F) thread and
provide a pressure of 10,000 psi (690 bar)
Product #TypeLengthOther Features
6304-B
Standard
-
Metal Seal
6304-C
Standard
-
Metal Seal; built-in check valve
308730
Narrow
-
Rubber Seal
308730-A
Narrow-
Rubber Seal; built-in check valve
B330070
Narrow-
Metal Seal; blister packed
B154
Narrow-
Rubber Seal & 4 Jaw design
322120
Narrow-
Rubber Seal; 90°
6509-D
Standard 360° Swivel
3-1/2"Metal Seal
6509-E
Narrow 360° Swivel
4"
Rubber Seal