6713-4 Series Bucket Pump

High Pressure Bucket Pump

Alemite High Pressure Bucket Pump Model 6713-4

FEATURES:

  • High Pressure to deliver oil and grease up to NLGI #3.
  • Manually operated pressure relief valve relieves pressure without removing connection to lubrication point
  • Recommended accessories:
    • Follower Plate (314898)
    • Portable Cart (6777-5)
    • Hose Assembly (317875 series)
    • Gauge (317150)
    • T (309727)
    • Button Head Coupler (319702)
    • Swivel (B52750)
    • Saf-T-Vent Coupling (310428)
Product #MaterialsOutletCapacityDelivery Per StrokePressureIncluded Items
6713-4Oil, Grease (up to NLGI #3)1/4” NPTF(f)30 Lb.0.0625 oz.up to 15,000 psiContainer