7149 Series

Multi Pressure Bucket Pump

Alemite Multi Pressure Bucket Pump Series 7149-4
Model 7149-4

FEATURES:

  • Multi-Pressure capability
  • Adjustable lever with 3 positions to adapt pump to lubricant type and operating conditions

Recommended accessories:

  • Hose Assembly – Hydraulic Narrow Fitting (322434)
  • Hose Assembly – Hydraulic Standard Coupler (6617-G)
  • Hose Assembly – Giant Button Head (6615-G)
  • Hose Assembly – Standard Button Head (6616-G)
  • Portable Cart (6777-5)
All models feature a 3/8” NPTF(f) outlet, a capacity of 5 gallons, 1/3 oz. delivery per stroke and come with a pressure of 2,500-5,000 psi
Product #DescriptionMaterialsIncluded ItemsWeight
7149-4PumpOilContainer18 Lb.
7149-A4Pump AssemblyOilHose Assembly (322434), Container21 Lb.
7149-E4Pump AssemblyOilHose and Coupler Assembly (6616-G), Buttonhead Fitting (A1188), Plug Button, Container21 Lb.
7149-T *Pump Assembly with Porta-CartOilPorta-Cart (6777-5), Container32 Lb.


*California Proposition 65: Click to read the full warning