7181 Series

High Volume Bucket Pumps

Alemite Bucket Pump 7181 Series

FEATURES:

  • Adjustable lever adapts pump to lubricant type and operating conditions
  • Includes 2 check valves – one at the bottom located on rod, and a second valve mid-way in the tube for increased volume
  • Recommended accessories:
    • Hose Assembly (317854-5F)
    • Portable Cart (6777-5)
All models feature an 3/8” NPTF(f) outlet, 3.7 gallons capacity, 1 oz delivery per stroke and a pressure of up to 500 psi
Product #DescriptionMaterialsIncluded ItemsWeight
7181-4PumpOil, GreaseCheck valves, Container19 Lb.
7181-KPump Assembly with Hose and NozzleOil, GreaseHose Assembly (371807-5F), Nozzle Assembly (306610), Container20 Lb.


*California Proposition 65: Click to read the full warning