7531 Series Bucket Pumps

Manual Grease Pump (for use with pails)

Manual Grease Pump (for use with pails) series 7531-4

FEATURES:

  • Delivers greases up to NLGI #3
  • For use with standard or tapered pails
  • Mounts directly to original 35 lb. container
All models feature a 3/8” NPTF(f) outlet, deliver 0.20 oz./stroke and provide pressure up to 3,500 psi
Product #DescriptionMaterialsCapacityIncluded ItemsWeight
7531-4 *imperialGrease (up to NLGI #3)35 Lb.Carrying Handle, 5’ Hose and Coupler Assembly (322434), Flexible Follower Plate (337665) for use with standard or tapered pails, Cover (337729)35 Lb.
7531-A4
metric20 Kg.Carrying Handle, 5’ Hose and Coupler Assembly (322434), Flexible Follower Plate (337665) for use with standard or tapered pails, Cover (337729)20 Kg.


*California Proposition 65: Click to read the full warning