Compact

Alemite compact reel 8017-K
8017-K
Alemite compact reel 8016-B
8016-B

Alemite Compact Reels provide optimum performance and safety in rough working environments. Featuring the same mounting pattern as Alemites Heavy Duty and Severe Duty Reels, these models are engineered for use in locations where space is limited. Alemite Compact Reels utilize shorter arms and a smaller diameter to provide reel performance in tight spaces.

FEATURES:

  • Saves space; fits in cabinets with 16.5” depth
  • Superior Performance – Swivel and reel ball bearings reduce torque load on power spring for smooth retraction every time.
  • Anti-Lockout Design – Ratchet prevents lockup when hose is fully extended, eliminating the need to manually release the pawl at the reel.
  • Corrosion Resistant – Sealed bearings and weather resistant sealing components prevent contamination and minimize maintenance, a critical performance factor in dirty environments.
  • Easy Installation and Maintenance – Factory lubricated one piece power spring cassette makes installation and maintenance safe and easy.
  • Durable – Heavy metal arbor design withstands extreme stress and eliminates breakage associated with non-metal and light weight metal arbors. Thicker, fully welded base plate ensures off road stability.
  • Adjustable and Versatile – 5 position guide arm allows hose to release at an optimum position. Narrow design allows for efficient use of available space.

Included Items:

  • Hose Reel, Hose, Hose Stop, Union and 24" (61 cm) Connecting Hose

Oil

Product #Max PressureDelivery HoseConnecting HoseWeight
SpecificationPart#OutletPart #Inlet
8016-C1,500 psi (103 bar)1/2" ID x 30 ft317813-301/2" NPTF(m)317813-21/2" NPTF(m)

Grease

Product #Max PressureDelivery HoseConnecting HoseWeight
SpecificationPart#OutletPart #Inlet
8016-B6,400 psi (440 bar)1/4" ID x 50 ft317874-501/4" NPTF(f)317876-23/8" NPTF(m)

Air / Water *

Product #Max PressureDelivery HoseConnecting HoseWeight
SpecificationPart#OutletPart #Inlet
8016-F300 psi (20 bar)
3/8" ID x 50 ft317803-501/4" NPTF(m)317811-21/2" NPTF(m)

California Proposition 65Click to read the full warning

Diesel Fuel Oil

Product #Max PressureDelivery HoseConnecting HoseWeight
SpecificationPart#OutletPart #Inlet
8017-K1,500 psi (103 bar)
30" Hg
3/4" ID x 30 ft317868-303/4" NPTF(m)317868-23/4" NPTF(m)

Includes wide bare reel 7317-K

Bare Reels

Product #ColorUsagePressureReel InletReel OutletWeight
7316-CMaroonOil  1500 psi (103 bar)1/2" NPTF(f)
1/2" NPTF(f) Swivel
7316-B
MaroonGrease
6000 psi (413 bar)
1/2" NPTF(f)3/8" NPTF(f) Swivel
7316-F *
MaroonAir/Water300 psi (20 bar)1/2" NPTF(f)3/8" NPTF(f)
7316-KMaroonOil/Air/Water
1,500 psi (103 bar) / 30" Hg3/4" NPTF(f)3/4" NPTF(f) Swivel

* California Proposition 65: Click to read the full warning