Machine Support On-site machining services

SKF Marine has extensive experience with machining on new installations as well as performing challenging repairs around the globe.
- Milling and grinding: SKF Marine performs on-site milling and grinding of any foundation, for new build and repair jobs, separately or in combination with alignment solutions.
- Flange facing: SKF Marine has both the knowledge and the equipment to prepare or repair flange faces in order to optimize the quality of the seal.
- Line boring: Beyond simply measuring line bore misalignment, SKF Marine can solve the problem by machining line bores of various installations.
- Driling: SKF Marine can drill up to 100 mm (4 in.) for bolt holes and more.