Liquid handling robotics

A liquid handling robot is used to boost flexibility of test of chemical or biochemical laboratories. Its major advantage is the flexibility of tests, which can be done. Often a Cartesian coordinate robot is used for dispense positioning.
SKF supports you to in the design of the guiding, driving and rotational functionality of your equipment.

Benefits with SKF:

  • Low noise level
  • Clean and reliable
  • Long service life
  • Precise with low friction
  • Nearly maintenance free
  • Compact design

Value drivers

  • Free programmable system with a maximum on test possibilities
  • Total running uptime of the equipment with increased performance
  • Smaller micro titter plates and better quality of precise movements
  • Compact system: requires significantly less counter space for easy integration into laboratory environments


Return to lab automation solutions

Return to lab automation applications

Soluciones

Applications

SKF logo