Cookies sur le site Internet SKF

SKF utilise des cookies sur ses sites Web pour proposer et afficher des informations ciblées et adaptées aux préférences de ses visiteurs, par exemple le choix du pays et de la langue. Acceptez-vous les cookies SKF ?

cookie_information_popup_text_2[117]

Harnessing the wind at sea

  • Article

    2018 October 09, 09:00 CET

    Offshore wind power is one of the most promising sources of renewable energy and floating wind farms are in particular an area of growing interest. This is because they have the potential to significantly increase the sea area available for offshore wind farms, especially in countries with limited shallow waters, such as Japan. Floating wind farms can be located further offshore, reducing the eyesore potential for communities , whilst enabling them to reach stronger and more regular winds.

    Gothenburg, Sweden, 9 October: Although the majority of commercial floating wind turbines are at the early phase of development, Ideol, a leaderin floating offshore wind, is at the forefront of bringing commercial floating windturbines to market. The company’s 62-metre-tall Floatgen wind turbine has recently been installed at the Ecole Centrale de Nantes’ SEM-REV test site. Located 20 km off the Atlantic coast in France, the wind turbine has delivered power to the French grid since the 18th of Sept.

    At present being run under test conditions, the floating wind turbine has already overcome five-metre high waves and 15 metre per second winds, so is proving its high performance at sea. When expanded into full-scale installations, Ideol’s floating wind turbines could provide energy for millions of people.

    The Ideol adventure began in 2010, when Paul de la Guérivière and Pierre Coulombeau decided to explore the concept of a floating wind turbine, which they believed would prove an indispensable addition to wind turbines that are built onto a base fixed to the sea floor.

    Expanding the reach of wind turbines
    The main advantage of a floating wind turbine is that it can be installed in depths greater than 35 to 40 metres, deeper than is possible with fixed seabed installations. With the stronger, yet more constant winds, found at these locations a floating wind turbine can also produce energy on a more regular basis. This reduces final energy costs. Being farther away from the coastline limits visual impact as well as any negative issues with marine wildlife and also a floating wind turbine can be more easily dismantled than a fixed solution.

    Turning a dream into a reality
    To realise their dream the two engineers founded Ideol, based near Marseille in France. They gained patents for their square-ring platform - that can accommodate any kind of turbine – and the damping pool at its centre, that ensures the stability of the platform. Simultaneously, a European consortium was set up with seven partners, including Bouygues, a world leader in civil engineering and the Ecole Centrale de Nantes, to launch a full-scale test with the support of the European Union’s FP7 programme (the 7th Framework Programme for Research and Innovation).

    Construction of Floatgen took place near Nantes in Saint Nazaire and Serge Gracia, strategic projects manager at Ideol explains: “Once we were established in Saint-Nazaire, this extraordinary but exciting adventure became a day-to-day reality. For each of us, there was pride in being the first to demonstrate the Ideol floating solution, and taking part in building the first offshore wind turbine in France.” He continues: “we are proud of our work and have overcome technical challenges. In several months we have succeeded in building the foundation and developing and creating the transition piece, and conducting tests.”

    SKF takes part in the Floatgen adventure
    SKF was commissioned by Ideol to perform the initial audit of the condition of the Vestas V80 turbine purchased for the Floatgen project. A team from SKF Solutions Factory France came to examine the main bearings, the quality of the grease and the electrical system of the generator (Baker analyser). A continuous vibration-monitoring system was installed to cover the whole kinematic chain of the machine (main bearings, gearbox, generator), enabling the vibratory performance of the machine to be monitored remotely.

    Ideol already has other major projects in the pipeline, such as a wind farm with four 6 MW turbines in the south of France or a commercial-scale project off Japan. In fact, CEO of Ideol, Paul de la Guérivière, says: “by 2030, just off the Mediterranean coast, floating wind power production could reach an estimated 3 GW, which amounts to the electricity consumption for 6.8 million people.” It seems that fair winds are blowing for the future of Ideol and its floaters


    Aktiebolaget SKF
            (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 70-6672897; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (4.6 MB)

SKF logo