SKF offers new ultrasonic leak detection device

  • Article

    2018 juillet 23, 09:00 CET

    SKF Ultrasonic Leak Detector TKSU 10 simplifies leak identification

    Gothenburg, 23 July 2018: SKF today announced the introduction of its SKF Ultrasonic Leak Detector TKSU 10. Simple to operate, this device utilizes ultrasonic technology to locate leaks in compressed air or vacuum systems.

    Designed for use in noisy, industrial environments, the intuitive TKSU 10 identifies leakage via its ultrasound measurement sensor. The device features a convenient LED display, helping the user to optimise leak detection and supporting quantification of leakage.

    The TKSU 10 comes with all components needed for leak detection: a lightweight, handheld leak detection device; headset with neck-band design for wearing with a protective helmet; flexible probe for accessing confined spaces; batteries; USB cable; and an SKF carrying case.

    The SKF Ultrasonic Leak Detector is designed for use in most industries utilizing compressed air, including paper and chemical, as well as workshops with air-driven power tools.

    Aktiebolaget SKF
           (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 64 18; +46 70 577 64 18; sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (2.3 MB)

SKF logo