New App project for traceability of super-precision bearings

  • Article

    2018 septembre 20, 09:00 CET

    At the AMB fair, which opened in Stuttgart today, SKF is showcasing a new App project: The future App will be aiming at the traceability of super-precision bearings. Apart from this, SKF also wants to enhance its Traceability App with a few practical functions for everyday business life. Ultimately, it should also represent a further step towards "Industry 4.0" for SKF.

    Schweinfurt, 20 September 2018:

    With the planned Traceability App from SKF, the most important specifications of SKF super-precision bearings will be at hand on commercially available smartphones and tablets. The user simply scans the Data Matrix Code on the future packages or bearings. This provides information on the exact marking of the bearing and when and where the bearing was manufactured. A measurement report will also be included.

    The App is not only programmed to contribute to the traceability of each bearing, but also to facilitate the grouping of several bearings. This is particularly helpful if the user is looking for a matching pair of bearings.

    In addition, SKF intends to make the App provide the correct installation instructions for the respective high-precision bearing - in digital form, of course. This will contribute to less "paperwork" and thus will help preserve resources. Just as time-saving, the user will also have direct access to the relevant bearing calculation tools from SKF.

    In the future, the Data Matrix Code will probably even offer customers the possibility of uploading the scanned bearing data directly into their own "cloud" for further processing. This way, the customer could use the data, for example, for logistics within his own production process or for the tasks of his design department. Because of this, SKF’s software engineers are already toying with the idea of including additional bearing parameters in later App updates. In order to keep track of the increasing number of specifications, SKF will enable the user to define individual display options - depending on the customer’s information needs.

    Some selected beta testers will start checking the Traceability App from SKF for its usability shortly after the fair. The App is planned to be publicly available in the first quarter of 2019.

    SKF will be presenting these and other efficiency-enhancing solutions for the machine tool industry until 22 September at the AMB fair in Stuttgart. Visitors to AMB will find SKF in hall 2 at booth 2E41.

    For further information, please contact: 
    Press Relations: Sandy Reinholdsson, +4631 337 1825; +46724 57 18 25; sandy.reinholdsson@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com
    ®SKF is a registered trademark of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (6.8 MB)

SKF logo