Split spherical roller bearings offer replacement benefits

  • Article

    2019 avril 24, 10:00 CET

    SKF Coopers new range of split spherical roller bearings will help customers,especially those in the mining sector, reduce maintenance and boost safety.

    Gothenburg, Sweden, 24 April 2019: SKF Cooper has introduced a range of split spherical roller bearings that offers multiple customer benefits, while being more robust and reliable than competitor products.

    The 231 series of split spherical roller bearings, available in shaft diameters of 240-450mm, is typically used in mining conveyor and stacker/reclaimer applications.

    “Split bearings are ideal for use in the ‘trapped’ bearing position of machines,” says Richard Law, Product line and Sales manager for SKF Cooper Split SRBs at SKF. “Using split bearings means that the drive coupling and gearbox do not need to be dismounted during bearing replacement limiting unwanted costs and downtime.”

    The new bearings, which are available in open (unsealed) and sealed versions, offer many advantages, including much shorter mean time to repair (MTTR), as they can be replaced in-situ. They also offer reduced maintenance burden reduction in production losses and consequently a lower hazard risk to workers.  The sealed version increases reliability due to improved exclusion of dirt and allows for lower grease consumption, reducing the environmental impact.  These new bearings also offer a superior shaft fit and run at lower noise and vibration levels compared with competitor products.

    In mining, the key advantage is that MTTR is typically reduced from 24 hours to 8 hours in conveyor systems. Also, reducing the number of maintenance steps, such as overhead lifting of heavy equipment to replace conveyor pulley bearings, improves worker safety. The bearings are also appropriate for other industries, including mineral processing and cement. As the size range increases, applications will expand into other process industries and industrial fans.

    The superior performance of the SKF Cooper bearings is due to several innovative design features including: ductile steel clamped and wire-cut inner and outer rings for more secure positioning and superior raceway geometry respectively. A precision-manufactured ‘saw tooth’ joint on the outer race of the bearing, boosts axial alignment and makes the race itself thinner. 


    Aktiebolaget SKF
    (publ)

    For further information, please contact: 
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;nia.kihlstrom@skf.com  

    SKF’s mission is to be the undisputed leader in the bearing business. SKF offers solutions around the rotating shaft, including bearings, seals, lubrication, condition monitoring and maintenance services. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2018 were SEK 85 713 million and the number of employees was 44,428. www.skf.com 
     
    ® SKF and is a registered trademarks of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (4.6 MB)

SKF logo