Introducing the world’s first hybrid bearing life model from SKF

  • Article

    2019 juin 19, 09:00 CEST

    SKF has unveiled a pioneering model that, for the first time, enables the working life of hybrid bearings to be determined more realistically.

    Gothenburg, Sweden, 19 June 2019: Called the Generalized Bearing Life Model (GBLM), its development will ensure that SKF customers and distributors choose the right bearing for the right application, every time.

    Until now, it has been difficult for engineers to predict whether a hybrid bearing will outperform a steel one in a given application, or whether the possible performance benefits that hybrid bearings enable are worth the extra investment they require. The conventional equations engineers use to calculate the rating life of a bearing do not reflect the real-world performance of hybrid designs.

    To rectify this issue, in 2012 engineers at SKF started to develop what would become Generalized Bearing Life Model, or GBLM. A primary version of the model was presented at the Hannover Messe in 2015, but at this stage the model was not ready yet to perform calculations for hybrid bearings. Four additional years were needed by scientists and technicians at SKF’s facilities in the Netherlands and Austria to incorporate this feature into GBLM.

    Using GBLM, SKF engineers have been able to determine the real-world benefits hybrid bearings can have. In the case of a poorly lubricated pump bearing, for instance, the rating life of a hybrid bearing can be up to eight times that of a steel equivalent. For a screw compressor bearing running with contaminated lubricant, meanwhile, the hybrid offers a rating lifetime a hundred times greater than a conventional steel bearing.

    "SKF has always been at the forefront of developing new methods for calculating bearing life", says Guillermo Morales-Espejel, Principal Scientist at SKF Research and Technology Development. "GBLM is a giant leap for bearing science and will enable better choices to be made when selecting bearings for a wide variety of applications."

    Now, through SKF Bearing Select, this capability is available to SKF customers and distributers. SKF Bearing Select can be used to model hybrid deep-groove ball bearings and hybrid cylindrical roller bearings, and can be found at www.skfbearingselect.com More advanced calculations are available in SKF internal calculation tools to support application engineers in customer projects.

    Aktiebolaget SKF

         (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF’s mission is to be the undisputed leader in the bearing business. SKF offers solutions around the rotating shaft, including bearings, seals, lubrication, condition monitoring and maintenance services. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2018 were SEK 85 713 million and the number of employees was 44,428. www.skf.com
    ® SKF is a registered trademark of the SKF Group.

  • Image

Télécharger le dossier de presse

Dossier de presse (45.3 MB)

SKF logo