Ball bearing oval flanged units, for high temperature applications

PrintExport as PDF
  • Product table filter
    (all)
    Shaft diameter:
    Exact :
     ≤ d ≤ 
    d =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
    ► Popular item
Principal dimensionsBasic load ratingsLimiting speedLimiting temperatureDesignations
     dynamicstatic  Bearing
dA1JLTCC0 T max. 
mmkNr/min°C 
          
20
24.61
89.7
60.5
32.6
12.7
6.55
130
250
YAR 204-2FW/VA201
55
47.63
184.15
127
62.9
43.6
29
50
250
YAR 211-2FW/VA201
31.75
34.9
130.2
96
46.4
25.5
15.3
80
250
YAR 207-104-2FW/VA201
35
34.9
130.2
96
46.4
25.5
15.3
80
250
YAR 207-2FW/VA201
40
38.5
143.7
102
54.2
30.7
19
70
250
YAR 208-2FW/VA201
35
34.9
130.2
96
46.4
25.5
15.3
160
350
YAR 207-2FW/VA228
40
38.5
143.7
102
54.2
30.7
19
150
350
YAR 208-2FW/VA228
38.1
38.5
143.7
102
54.2
30.7
19
70
250
YAR 208-108-2FW/VA201
25
30
98.8
70
38.8
14
7.8
230
350
YAR 205-2FW/VA228
34.925
34.9
130.2
96
46.4
25.5
15.3
80
250
YAR 207-106-2FW/VA201
25
30
98.8
70
38.8
14
7.8
110
250
YAR 205-2FW/VA201
25.4
30
98.8
70
38.8
14
7.8
110
250
YAR 205-100-2FW/VA201
38.1
38.5
143.7
102
54.2
30.7
19
150
350
YAR 208-108-2FW/VA228
20
24.61
89.7
60.5
32.6
12.7
6.55
260
350
YAR 204-2FW/VA228
55
47.63
184.15
127
62.9
43.6
29
110
350
YAR 211-2FW/VA228
49.212
43
157.2
116
60.6
35.1
23.2
60
250
YAR 210-115-2FW/VA201
30
32.7
116.7
83
42.2
19.5
11.2
190
350
YAR 206-2FW/VA228
19.05
24.61
89.7
60.5
32.6
12.7
6.55
130
250
YAR 204-012-2FW/VA201
45
39
148.4
111
54.2
33.2
21.6
60
250
YAR 209-2FW/VA201
49.212
43
157.2
116
60.6
35.1
23.2
120
350
YAR 210-115-2FW/VA228
50
43
157.2
116
60.6
35.1
23.2
120
350
YAR 210-2FW/VA228
50.8
47.63
184.15
127
69
43.6
29
50
250
YAR 211-200-2FW/VA201
50
43
157.2
116
60.6
35.1
23.2
60
250
YAR 210-2FW/VA201
44.45
39
148.4
111
54.2
33.2
21.6
130
350
YAR 209-112-2FW/VA228
42.862
39
148.4
111
54.2
33.2
21.6
130
350
YAR 209-111-2FW/VA228
44.45
39
148.4
111
54.2
33.2
21.6
60
250
YAR 209-112-2FW/VA201
42.862
39
148.4
111
54.2
33.2
21.6
60
250
YAR 209-111-2FW/VA201
45
39
148.4
111
54.2
33.2
21.6
130
350
YAR 209-2FW/VA228
30
32.7
116.7
83
42.2
19.5
11.2
90
250
YAR 206-2FW/VA201

SKF logo