Hybrid cylindrical roller bearings, single row

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Principal dimensionsBasic load ratingsFatique load limitSpeed ratings Designation
   dynamicstatic Reference speedLimiting speed  
dDBCC0Pu    
mmkNkNr/min  
          
75
130
25
130
156
17.3
5300
6000
 
NU 215 ECM/HC5C3
85
150
28
165
200
21.2
4500
5300
NU 217 ECM/HC5C3

  • In addition to the information provided on this page, consider what is provided under Hybrid bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo