Control boxes and operating devices

SKF control boxes and handsets put design flexibility and simplicity within reach. Featuring high reliability and long service life, they enable precise synchronization and control of multiple actors. Most control boxes are UL-approved and can cope with single fault safety requirements.

Technical features

  • Up to six channel control unit
  • Single default safety option
  • Battery back-up option
  • UL/EN 60601-1 approved
  • Low current consumption

Functional benefits

  • Robust and compact design
  • Proven reliability in medical applications
  • Reduced time-to-market
  • Plug-and-play to most actuators and pillars

Learn more about operating devices 

Return to imaging solutions

Return to imaging applications

Other imaging solutions

SKF logo