Telescopic pillar

SKF Telescopic pillar CPMT

Able to handle heavy offset loads, robust SKF telescopic pillars give OE designers greater flexibility in terms of lift function placement. Providing long stroke length and fast, silent operation, SKF pillars incorporate guidance functions within the actuation system. Most standard pillars are UL-approved for medical applications.

Technical features

  • Integrated driving and guiding
  • Applicable DC- and AC-motors
  • Different design ranges
  • Visible element ready to be integrated
  • UL/EN 60601-1 approved
  • Low retracted length

Functional benefits

  • Silent operation

  • High offset load capacity
  • Robust and proven design
  • Virtually maintenance free
  • Reduced time-to-market
  • Optional control boxes and operation devices

Learn more about telescopic pillars 

Return to imaging solutions

Return to imaging applications

Other imaging solutions

SKF logo