SKF SYSTEM 24

A single-line solution for small to medium-sized machines

The SKF SYSTEM 24 is a single point automatic lubrication system that continuously delivers precisely measured amounts of lubricant to desired points via a gas-driven pump. SKF SYSTEM 24 units are supplied ready-to-use straight from the box and filled with a wide range of high quality SKF lubricants. Tool-free activation and time setting enables easy and accurate adjustment of automatic lubrication flow.

The SKF SYSTEM 24 is ideal for lubrication of machinery difficult to reach manually, or where there are a large number of lubrication points where manual greasing would be less effective. Key features and benefits of the SKF SYSTEM 24 include:
  • Compact size, permits installation in restricted areas
  • Available in: 125ml (LAGD 125) and 60ml (LAGD 60), for more confined installations, to suit most bearing lubrication applications
  • Can be filled with various high quality SKF greases and oils, to suit a wide range of bearing applications
  • Gas driven lubricator – reliable in operation and flexible in application
  • Flexible time setting period ranging between 1 and 12 months
  • Wide operating temperature range to suit many applications
  • Ingress protection to IP 68 level allows the lubricator to be used in most dusty and wet environments
  • High reliability and dispense rate accuracy helps facilitate predetermined replacement date

Dispense rate setting is a simple part of the installation process and can be temporarily deactivated