SKF Wireless Machine Condition Sensor - CMWA 8800

SKF Wireless Machine Condition Sensor CMWA8800 group
SKF Wireless Machine Condition Sensor CMWA 8800
The SKF Wireless Machine Condition Sensor combines a sensor, data collector and radio into one compact, battery-operated device that measures both vibration and temperature data. This unique system, which is approved for use in hazardous areas requiring ATEX Zone 0 certification, provides an ideal balance-of-plant monitor, wirelessly transmitting both static and dynamic data to the SKF @ptitude Monitoring Suite software.

The SKF Wireless Machine Condition Sensor uses the WirelessHART™ communication protocol, offering a simple, reliable and secure means of expanding condition based maintenance into plant areas where the cost to install wired systems is prohibitive, making data available to existing process control and information systems. To overcome wireless communication obstacles, sensors can be configured to operate as router nodes, allowing them to relay data from other sensors.

Overview of the SKF Wireless Machine Condition Sensor

SKF logo