Cookies na webu SKF

Společnost SKF na svých stránkách používá soubory cookies, které jí umožňují nabídnout návštěvníkům informace v co nejvhodnější formě, například pro zvolenou zemi a jazyk.

cookie_information_popup_text_2[151]

Linear motion unit for sliding compound mitre saw

SKF has designed a special high precision linear motion unit for a professional sliding compound mitre saw. The new unit is a tailored solution developed in co-operation with the customer. It is a combination of a superior linear ball bearing unit and a patented housing design.

It offers superior sliding motion for the guidance system together with the stiffness required for high precision cutting performance. To achieve the required level of cutting accuracy and high quality compound mitre joints the unit provides precise rotation of the cutting head and blade assembly.

This is just one application example demonstrating the potential of SKF Linear Motion products.

SKF can help power tool manufacturers in adapting existing products or designing new ones.

Full technical support and engineering advice is available from SKF.

SKF logo