Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

BlueMon - Environmental monitoring systems

The BlueMon monitoring system is a comprehensive monitoring and mapping system for all emissions on vessels which are subject to MARPOL 73/78 Annex I-VI.

BlueMon provides a detailed environmental fingerprint about the ships emission at a certain time and position:
  • Control of all emissions according to MARPOL 73/78 Annex I-VI, PSSA, USCG, CCG (including automatic control of valves)
  • Efficient data-logging and data-processing of all emissions via sensor data input
  • Data storage for minimum 24 months
  • Visualisation of ship's track and all sensor values on electronic charts
  • Instant information based upon current position of vessel: live update when approaching/entering special areas or maritime boundaries
  • Integrated calculation of EEOI
SKF logo