Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

Sind Sie mit der Verwendung von SKF Cookies einverstanden?

E-PUMP

Electric barrel pump

E-PUMP

The E-PUMP is a versatile barrel pump and it is especially designed for pumping oil or grease lubricants up to NLGI grade 2 into a centralized lubrication system. 

When equipped with a change-over valve unit, as E-VALVE e.g. or a shut-off valve as E-VALVE-S e.g. it can be used either in single-line, dual-line or progressive lubrication systems. A complete pumping center consists of a pumping unit and a lid set. EPUMP-XXX-ECO coding is referring to ECO lid sets (descending pump head with follower plate), which are suitable for greases in NLGI grades 1 and 2 while EPUMPXXX- STA coding is referring to STA lid sets (pump head always at barrel bottom), which are suitable for oil or greases in NLGI 0, 00 and 000 classes.

Features and benefits

  • E-PUMP models reflecting typical and often used barrel sizes
  • Compact electrically operated pump for applications where no air supply is available
  • An internal pressure control and a heating element help to ensure the pump’s function under high-pressure conditions and cold climates
  • Technische Eigenschaften
    Function principleelectrically operated pump
    Outlets1
    Number of pump elements4
    Metering quantity55 g/min0.388 oz/min
    Operating temperature–30 to +70 °C
    -20 to 160 °F
    Operating pressuremax. 240 barmax. 3480 psi
    Lubricantgrease up to NLGI 2
    oil up 40–1 000 mm2/s
    Supply voltage20–32 V DC
    Power consumption150 W
    Heater40 W / 24 V, heater resistor for pump elements in ECO models
    DisplayLED’s 5 yellow, 1 green, 1 red
    Drum capacity
    drum not included
    18, 50 and 180 kg40, 120 or 400 lb
    Pressure sensor50-240 bar
    adjustable in 25 bar steps
    725-3481 psi
    in 362.6 psi steps
    Protection classIP 65
    Dimensionsmin. 400 × 400 × 800 mm
    max. 400 × 400 × 1300 mm
    min. 15.75 × 15.75 × 31.49 in
    max. 15.75 × 15.75 × 51.18 in
    Mounting positionvertical
  • Anwendungsfälle
SKF logo