SKFi veebisaidi küpsised

Küpsised aitavad muuta meie veebisaitide ja -rakenduste kasutamist teie jaoks mugavamaks. Kui jätkate saidi kasutamist ilma oma brauseri seadeid muutmata, eeldame, et nõustute küpsiste vastuvõtmisega. Teil on võimalik oma brauseri küpsisteseadeid igal ajal muuta.

Will you accept SKF cookies?

New grease developed by SKF reduces friction and helps cut fuel consumption

  • Lugu

    2014 April 25, 14:00 CEST

    Gothenburg, 25 April 2014: SKF has launched a new lubrication solution for hub bearing units (HBUs) that reduces friction by as much as 9% compared to standard solutions while maintaining the same bearing performance. This low friction grease meets the market need to reduce friction in wheel bearing units, cutting both CO2 emissions and fuel consumption to improve total vehicle efficiency.

    The low friction grease has been developed to a new chemical formula, with an optimised ratio between friction modifier and anti-wear additives and it is fully compatible with the bearing components. The low friction grease contributes to reduce the friction maintaining the same bearing performance in terms of life, stiffness, sealing, false brinelling.

    This low friction grease for hub bearing units reduces the absorbed energy by up to 9,5%, compared to standard grease. Using the SKF Vehicle Environmental Performance Simulator (VEPS), and based on the New European Driving Cycle (NEDC), it has been calculated that a car with four hub bearing units using the low friction grease saves 0,15 g CO2 per km. When based on an annual mileage of 14,500 km, the saving is 2,9 kg CO2 per year.

    The grease is tailored to meet customers hub bearing unit application needs, maximising the benefits of reduced friction and enhanced efficiency for all users.  It is applicable to all generations of hub bearing units and is suitable for both new designs and retrofit.

    The low friction grease is part of the SKF BeyondZero portfolio. SKF BeyondZero solutions are designed to help reduce CO2 emissions, preserve limited resources and protect the environment from the use and spread of toxic substances.

    Aktiebolaget SKF
         (publ)


    For further information, please contact:

    Monique Turner, +1 267 436 6836; +1 215 801 8722monique.turner@skf.com



    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.


  • Pilt

Pressimaterjalide allalaadimine

Pressimaterjalid (6.2 MB)

SKF logo