SKFi veebisaidi küpsised

Küpsised aitavad muuta meie veebisaitide ja -rakenduste kasutamist teie jaoks mugavamaks. Kui jätkate saidi kasutamist ilma oma brauseri seadeid muutmata, eeldame, et nõustute küpsiste vastuvõtmisega. Teil on võimalik oma brauseri küpsisteseadeid igal ajal muuta.

Will you accept SKF cookies?

SKF improves reliability and safety of jack-up gearboxes

  • Lugu

    2015 February 05, 09:00 CEST

    The newest SKF technology in bearing, seal and lubrication systems from SKF is designed to improve the reliability, safety and performance of jack-up gearboxes. The new solution will be shown at Hannover Messe 2015

    Gothenburg, Sweden, 5 February, 2015: The latest offer of products from SKF, the knowledge engineering company, has been introduced to improve the reliability, safety and performance of jack-up gearboxes. These are used in the offshore oil and gas industry for Mobile Offshore Drilling Units, and in the renewable energy industry in the liftboats for the construction of offshore wind turbines.

    The product solution includes the CARB toroidal roller bearings and SKF Explorer Spherical Roller Bearings (SRB), which have been proven in many of the most challenging applications, plus high performance seals.

    Unlike the traditional bearing arrangements used in jack up gearboxes, the CARB enables an improved gear to gear contact during severe load conditions and a greater load carrying capacity. This plays an important role in extending the total system life while reducing the risk of failure.

    Jonas Kjellberg, Global Segment Manager, Drives Industries, SKF explains, “Our latest offer matches the high requirement set by the the offshore sectors. It helps the OEMs and end users to extend the service life of the jack-up  gearboxes, while reducing maintenance costs through improved component reliability. For example, our upgraded SKF Explorer self-aligning bearings have been shown to double the service life over our previous generation Explorer bearings, and to improve reliability by a considerably greater factor in severe conditions when compared with products from a number of other manufacturers”.

    Both CARB and spherical roller bearings feature the latest Explorer upgrade to a new generation of high performance bearing steels, manufactured using an improved heat treatment process. These bearing steels provide a superior balance between hardness and toughness, and extend wear resistance in applications with low rotational speeds, or where there are high levels of contamination.

    Also available in the latest SKF offer is the HDSF2 large diameter seal, which incorporates a primary flouro-rubber sealing lip, PTFE excluder lip and chrome plated, carbon steel wear sleeve to prevent the ingress of contaminants and protect the integrity of the gearbox units. Furthermore, SKF lubrication solutions include automatic systems to keep the rack and pinion gear assembly precisely lubricated, thereby increasing productivity, reducing labor and improving safety.

    The latest offers of SKF products for jack-up gearboxes will be on show at Motion, Drive & Automation at Hannover Messe 2015, and will be supported by an innovative and interactive App, showing the various products in a virtual gearbox.

    For more information on SKF’s products and solutions shown at Hannover, go to www.skfpowerthefuture.com

    Aktiebolaget SKF      

           (publ)

    For further information, please contact: 

    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com 

    ® SKF is a registered trademark of the SKF Group. 

    ™ BeyondZero is a trademark of the SKF Group.

  • Pilt

Pressimaterjalide allalaadimine

Pressimaterjalid (2.8 MB)

SKF logo