SKFi veebisaidi küpsised

Küpsised aitavad muuta meie veebisaitide ja -rakenduste kasutamist teie jaoks mugavamaks. Kui jätkate saidi kasutamist ilma oma brauseri seadeid muutmata, eeldame, et nõustute küpsiste vastuvõtmisega. Teil on võimalik oma brauseri küpsisteseadeid igal ajal muuta.

Will you accept SKF cookies?

SKF offers new Spandau immersion pump with water-cooled motor

  • Lugu

    2015 October 06, 13:00 CEST

    Gothenburg, 6 October 2015:  SKF today announced the introduction of the Spandau PSC Immersion Pump with water-cooled motor. Developed to deliver water and emulsions, this multistage, centrifugal pump provides an optimal solution for electrical discharge machining (EDM).

    Because EDM machines perform temperature-sensitive applications, pumps with air-cooled motors are not suitable for installation inside the machines. However, a water-cooled motor allows for efficient collection and removal of excess heat. The Spandau PSC Immersion Pump with water-cooled motor can be installed vertically inside an EDM machine, saving space and helping to ensure that machining accuracy and quality are maintained.

    Designed for versatility, the pump is available in immersion depths ranging from 376 to 812 mm (14.8 to 31.9 in.). The Spandau PSC Immersion Pump is constructed of stainless steel for durability and corrosion resistance.

    EMO Milano 2015
    The world machine tool exhibition that runs every two years in Hannover and Milan alternatively will take place from the 5th to the 10th of October at fieramilano exhibition centre. Visitors to the event will find SKF at Hall 3, L15-H16

    Aktiebolaget SKF
        (publ)

    For further information, please contact:
    Press Relations:Monique Turner, +1 267 436 6836; +1 215 801 8722; Monique.Turner@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Pilt

Pressimaterjalide allalaadimine

Pressimaterjalid (898 KB)

SKF logo