SKFi veebisaidi küpsised

Küpsised aitavad muuta meie veebisaitide ja -rakenduste kasutamist teie jaoks mugavamaks. Kui jätkate saidi kasutamist ilma oma brauseri seadeid muutmata, eeldame, et nõustute küpsiste vastuvõtmisega. Teil on võimalik oma brauseri küpsisteseadeid igal ajal muuta.

Will you accept SKF cookies?

Learn how to optimize gearbox performance with SKF at Gear Expo 2015

  • Lugu

    2015 October 07, 13:00 CEST

    SKF will demonstrate a wide range of its solutions for enhancing gearbox performance and reliability at Gear Expo 2015.

    Gothenburg, Sweden, 7 October 2015: SKF, the knowledge engineering company, will be showcasing a selection of its market leading solutions that optimize the performance and reliability of gearboxes at Gear Expo 2015.

    SKF specialists will be on hand at the SKF booth to explain to visitors the features and benefits of the new SKF EnCompass Field Performance Programme. This innovation provides users with a more detailed analysis of the factors that influence bearing service life and enables users to optimize bearing selection and design for improved performance in real-world conditions.

    Visitors will get a look at a selection of SKF’s popular bearing offerings. This includes upgraded SKF Explorer spherical roller bearings, which offer exceptionally high load carrying capacity and running accuracy, and SKF Energy Efficient (E2) deep groove ball bearings, which reduce frictional moment by 30% or more compared with the already efficient SKF standard bearings – cutting cost of ownership as well as improving performance.

    SKF will also present high performance and energy efficient linear motion solutions designed for electromechanical gear cutting machinery. SKF roller screws enable longer tool life, better part quality and lower costs.

    The SKF booth will also display SKF SimPro, which is part of the SKF EnCompass programme. SKF SimPro is an innovation calculation tool designed to assist engineers with selecting the right bearings for their specific application requirements and conditions to further improve the performance of assets. Visitors can also see for themselves SKF’s virtual gearbox display, which enables users to explore the inside of the jack up gearbox application and the solutions SKF offer for its components.

    Furthermore, visitors to the show will be able to find a range of sealing solutions dedicated to gearboxes, as well as SKF’s lubrication solution CircOil.
     
    Taking place on 20-22 October 2015 in Detroit, USA, Gear Expo is one of the world’s leading events for drive technology. Visitors to the show will find SKF’s solutions and specialists at Booth 1042.

    Aktiebolaget SKF
       (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Pilt

Pressimaterjalide allalaadimine

Pressimaterjalid (6.9 MB)

SKF logo