SKFi veebisaidi küpsised

Küpsised aitavad muuta meie veebisaitide ja -rakenduste kasutamist teie jaoks mugavamaks. Kui jätkate saidi kasutamist ilma oma brauseri seadeid muutmata, eeldame, et nõustute küpsiste vastuvõtmisega. Teil on võimalik oma brauseri küpsisteseadeid igal ajal muuta.

Will you accept SKF cookies?

Belt alignment tools

Selection guide

SKF offers a range of three different belt alignment tools to enable accurate alignment for almost all applications.
Selection guide
DesignationTKBA 10TKBA 20TKBA 40
Easy of use and accuracy with V-belt pulleys••
Use on other pulley types and chain sprockets••••Optional side adapter TMEB A2 required
Max distance3m (10ft)6m (20ft)6m (20ft)
Use in sunny environments
••
Use with aluminium pulleys & sprocketsUse G clamp – to fix on faceUse G clamp – to fix on faceNot recommended
Application suitabilityIf versatility is required (e.g. V-belts and/or other belts and/or chain sprockets) choose TKBA 10 or 20If mostly used with V belt applications choose TKBA 40
SKF logo