Cookies en el sitio web de SKF

SKF utiliza cookies en sus sitios web para alinear lo más posible la información mostrada a las preferencias de sus visitantes, tales como opciones de idioma y país.

¿Acepta las cookies de SKF?

Lubrigun

Air-operated piston pump for barrels

Lubrigun 82050
Lubrigun 82050
Lubrigun 82050 with hoist
Lubrigun 82050 with hoist

The performance-proven Lubrigun air-operated pumps are found in industrial facilities worldwide. Ideal for high-pressure applications, these pumps include a powerful displacement air motor with 63,5 mm (2.5 in) stroke. Lubrigun pumps are available for 50 kg (120 lb) and 180 kg (400 lb) drums.

For dual-line applications, the Lubrigun utilizes a pump hoist, return-line connection, low-level switch, maintenance unit and connection hoses.

Features and benefits:

  • Lightweight, zinc head casting design for corrosion resistance
  • One-piece pump outlet body withstands high lubricant pressure
  • Double-acting design provides high pressure and uniform delivery on both up and down strokes
  • Integrated, patented muffler minimizes noise
  • Pre-lubricated air motor requires no external oiler
  • Pneumatically assisted mechanical air valve for positive priming
  • Hardened steel plunger and bushing resist abrasion and extend pump life
SKF logo