Cookies en el sitio web de SKF

SKF utiliza cookies en sus sitios web para alinear lo más posible la información mostrada a las preferencias de sus visitantes, tales como opciones de idioma y país.

cookie_information_popup_text_2[76]

LPC

Customized lubrication pinions for non-standard applications

LPC
LPC

The LPC is the customized SKF solution for every need within the metric system that cannot be solved by the standard program. These lubrication pinions are made of metal gear wheels and foam rubber layers. The foam rubber layers support the lubricant to be evenly distributed across the entire width of the tooth. The metal gear wheels are resistant to wear and all lubricants and environmental influences.

Features and benefits:

  • Tailor-made solution
  • Very small lubrication pinions (module 3) as well as larger versions can be offered
  • Very high revolutionary speeds are possible by using special bearings
  • Reliable lubricant supply
SKF logo