Cookies sur le site Internet SKF

SKF utilise des cookies sur ses sites Web pour proposer et afficher des informations ciblées et adaptées aux préférences de ses visiteurs, par exemple le choix du pays et de la langue.

Acceptez-vous les cookies SKF ?

P 603

Electrically operated piston pump

The simple-to-install, all-in-one-design of the compact P 603 automatic lubrication pump can drive up to three pump elements. It operates according to a customer-supplied, external control unit (pause and lubricating times). Versatile and economical, this pump can be enhanced with low-level control that enables control of lubrication cycles.

The P 603S is for use in single-line automatic lubrication systems, while the P 603M is for use in progressive automatic lubrication systems.
For rotating operation in wind turbines, the reservoir is equipped with a follower plate and stirring paddle, which also facilitates the use of fast-separating  lubricants. For stationary operations, a stirring and fixed paddle is sufficient.

Features and benefits:
  • Reservoir size up to 20 l (5.28 gal) available
  • Powerful and robust pump
  • Drives up to three pump elements
  • C5-M corrosion protection available
  • Pump elements could be internally combined to one outlet (standard for P 603S)

P 603M for use in progressive automatic lubrication systems

The P 603M pump consists of a housing with integrated motor, reservoir with stirring paddle or follower plate, pump element with pressure-relief valve, filling nipple and electrical connection parts. The P 603M can supply up to 100 lubrication points, depending on line length.

P 603S for use in single-line automatic lubrication systems

P 603S automatic lubrication pump
P 603S
The P 603S pump includes the programmable controller, a pressure switch/transducer and a vent valve. It is quick and easy to change out a metering device as the main line or nearby metering devices do not have to be removed. The exchange can be performed between lubrication cycles so that there is no wasted lubricant or excessive costly downtime. An additional pressure switch at the end of larger systems can be used for added pressure control to perform correct lubrication. The P 603S combines internally up to three pump elements to one lubricant outlet.
SKF logo