Ewellix offers a wide range of high-performance electromechanical linear actuators, in a variety of designs and setups for both general and specific industrial applications. They range from high load capacities - heavy duty linear actuator - and fast operating speeds - high speed linear actuator - to systems designed for the quietest possible operation and aesthetic elegance.
In particular, Ewellix offers a range of heavy-duty actuators designed for constant motion, low to high force, usually high speed and capable of performing many cycles during its service life. These products offer very high positioning accuracy and controllability, enabling precise motion control with loads from few kilos up to 50 tons.
No matter the application in mind, whether for heavy-duty engineering work in mobile machinery or precision work in simulator and testing equipment, we can supply high performance linear actuator systems you need. If none of the products below suit your requirements, contact us to find out about how our custom solutions can help you.
High-performance actuators product range
CASM-25
- Max dynamic force 0,3 kN
- Max linear speed 125 mm/s
- Miniature size actuator with ball screw
- Light weight
CASM-32/40/63
- Max dynamic force 5,4 kN
- Max linear speed 1.050 mm/s
- Max stroke 800 mm
- Pneumatic cylinder ISO dimensions
CASM-100
- Max dynamic force 82 kN
- Max linear speed 890 mm/s
- Max stroke 2 000 mm
- 4 types of ball and roller screws
SRSA / SVSA
- Max dynamic force 500 kN
- Max linear speed 1.111 mm/s
- Max stroke 1.500 mm
- Planetary and recirculating roller screw
LEMC
- Max dynamic force 80 kN
- Max linear speed 1.000 mm/s
- Max stroke 800 mm
- Very ridgid and robustness
CEMC
- Max dynamic force 25 kN
- Max linear speed 300 mm/s
- Inverted roller screw for compactness
- High power density