Skip to main content

CAT 33H

Benefits

  • Heavy-duty and reliable industrial actuator
  • Easily integrated modular design
  • Suitable for a wide range of applications
  • Practically maintenance-free

Features

  • Optional incremental feedback positioning
  • Highly efficient and lubricated for extended service life
  • Robust and compact design
  • Resistant to corrosion
The modular CAT concept makes it easy to replace critical components such as motors, gears, spindles, fasteners, etc. Custom actuators can be easily and cost-effectively assembled from standard components. Through flexibility, the CAT series is suitable for an infinite number of applications.
      Push load

      up to 1 200 N

      Pull load

      up to 1 200 N

      Max stroke (mm)

      100 to 400 mm

      Voltage
      12 or 24 V DC
      120, 230 or 400 V AC
      Operating temperature

      -20 to +50 °C

      Type of protection

      IP 66

      Max. speed no load (mm/s)

      up to 193 mm/s

      Duty cycle (%)

      30

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06007/3-EN-November 2021 CAR CAP CAT series
      IL-07026-US-December 2020 CAT33
      TC-08016-EN-April 2020 CAT33 operating manual
      EL-02006-EN-January 2023-Full electric transition

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy