Skip to main content

EHE

Benefits

  • Ergonomic
  • Easy to clean

Features

  • Robust design
  • Membrane
  • Clearly marked keys
The manual switches of the EHE series are used to operate TXG lifting columns or up to 4 ECOMAG actuators in conjunction with an SEM control unit. The drive movement can be controlled effortlessly and precisely via the push buttons on the top.
      Type of protection

      IP X7

      Operating power

      38/50 V DC/mA

      Max operating channels

      4

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06009/3-EN-April 2022 Operating switches
      TC-08030/1-EN-September 2022 Operating switches operating manual

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy