Flanged gear hub units
Keeping tractors and combines moving

Featuring several integrated functions, the unit facilitates high carrying capacity, good tilting resistance and precise gear centering.
The SKF hub unit also incorporates a highly efficient mudblock seal that performs well at high and low speeds. Thanks to the hub's compact design, the brake is easily integrated into the front-driven wheel, which is capable of reaching the necessary speed target.