Hub half-shaft module

A radical new approach from SKF

Hub half-shaft module image
The weight and steering attributes of a vehicle's driven wheel corner are significantly influenced by the relationship between the constant velocity (CV) fixed joint and the hub bearing unit.

Significantly improved axial tightness

The compact hub half-shaft module's CV fixed joint to hub bearing unit interface features a radical new approach, with significant improvements in axial compactness. This novel SKF approach provides designers with much greater freedom for packaging the complete corner arrangement, with benefits in scrub radius, minimum turning circle and CV fixed join type selection.
SKF logo